IESNA:LM-63-2002
[TEST]P951052
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-827-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24585
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4935.2 4937.8 4927.4 4905.3 4776.6 4642.6 4620.5 4727.1 4974.2 5303.2
5701.2 6158.9 6641.4 6993.8 7264.3 7532.2 7776.7 7923.6 7974.4 7919.7
7644 7148.6 6515.3 5511.3 4047 2356.4 1829.7 1673.7 1487.7 1212
931.1 723 542.3 339.4 193.8 78 0
4935.2 4914.4 4904 4889.7 4764.8 4628.3 4608.8 4705 4943 5282.4
5670 6112.1 6594.6 6958.7 7218.8 7491.9 7733.8 7889.8 7962.7 7897.6
7601.1 7116.1 6472.3 5425.5 3919.6 2282.3 1808.9 1658.1 1469.5 1191.2
919.4 713.9 516.3 326.4 188.6 75.4 0
4935.2 4928.7 4923.5 4909.2 4810.4 4679 4637.4 4716.7 4924.8 5243.4
5620.5 6044.5 6523.1 6944.4 7235.7 7506.2 7791 7984.8 8105.7 8095.3
7895 7450.3 6840.4 5891 4490.5 2655.5 1841.4 1672.4 1516.3 1300.4
1049.5 780.3 577.4 377.1 205.5 93.6 0
4935.2 4923.5 4917 4928.7 4861.1 4747.9 4697.2 4737.5 4883.2 5138.1
5477.5 5855.9 6294.2 6767.5 7146 7446.4 7735.1 7986.1 8135.6 8205.8
8127.8 7854.7 7368.3 6515.3 5230.4 3346.1 1894.8 1572.2 1430.5 1261.4
1082 898.6 695.7 464.3 265.3 118.3 0
4935.2 4930 4933.9 4959.9 4946.9 4887.1 4813 4805.2 4871.5 5023.6
5257.7 5559.4 5920.9 6337.1 6790.9 7211 7537.4 7820.9 8071.9 8256.6
8308.6 8194.1 7909.3 7445.1 6537.4 4927.4 2742.6 1391.5 1095 922
751.7 606 472.1 332.9 180.8 66.3 0
4935.2 4937.8 4952.1 4987.2 5021 5021 4985.9 4953.4 4958.6 5022.3
5148.5 5346.1 5612.7 5927.4 6279.9 6727.2 7203.2 7605 7837.8 7947
8018.6 8053.7 8042 8027.7 7888.5 7069.2 5292.8 2948.1 1340.8 860.9
677.5 525.4 383.6 264 152.2 55.9 0
4935.2 4940.4 4967.7 5009.3 5069.2 5122.5 5158.9 5187.5 5184.9 5234.3
5317.5 5445 5621.8 5824.7 6073.1 6376.1 6720.7 7099.2 7439.9 7722.1
8006.9 8326.8 8646.7 8979.6 9391.8 9623.3 8909.4 7048.4 4554.2 2287.5
1097.6 674.9 457.8 297.8 170.4 59.8 0
4935.2 4944.3 4982 5041.8 5106.9 5171.9 5249.9 5338.3 5445 5581.5
5755.8 5956.1 6171.9 6411.2 6696 7044.5 7438.6 7872.9 8346.3 8858.7
9450.4 10096.7 10819.7 11538.9 12345.2 13282.8 14197 14428.5 13588.4 11592.2
8616.8 5465.8 3187.4 1760.8 777.7 187.3 0
4935.2 4957.3 5002.8 5071.8 5139.4 5200.5 5274.6 5376.1 5494.4 5673.9
5910.5 6182.3 6504.8 6902.8 7386.6 7986.1 8680.5 9484.2 10350.3 11234.6
12239.8 13194.4 14320.5 15464.9 16838.2 18188.1 19904.7 21743.5 23206.5 23053.1
20287 15288.1 9663.6 3872.7 707.4 156.1 0
4935.2 4956 5011.9 5077 5144.6 5217.4 5294.1 5396.9 5520.4 5698.6
5917 6179.7 6490.5 6889.8 7385.3 8014.7 8735.1 9606.4 10568.8 11554.5
12589.6 13646.9 14779.6 16015 17333.7 18708.3 20268.8 21964.6 23621.4 23914
21154.4 15440.2 8759.8 2281 486.4 144.3 0
4935.2 4954.7 4998.9 5086.1 5157.6 5236.9 5301.9 5396.9 5526.9 5683
5871.5 6086.1 6330.6 6666.1 7107 7640.1 8285.2 9078.4 9982.2 10968
11958.9 12974.6 14024 15143.7 16366.2 17567.8 18820.1 19916.4 20750 20153.1
17368.8 11969.3 5209.6 1005.2 303 100.1 0
4935.2 4949.5 5009.3 5084.8 5153.7 5222.6 5287.6 5363.1 5468.4 5581.5
5715.5 5845.5 5975.6 6151.1 6408.6 6749.3 7159 7709.1 8356.7 9090.1
9888.6 10714.4 11525.9 12350.4 13207.4 14009.7 14814.7 15544.3 15699 14338.8
11562.3 7944.4 3390.3 674.9 202.9 55.9 0
4935.2 4949.5 4998.9 5056.1 5113.4 5148.5 5183.6 5213.5 5240.8 5273.3
5283.7 5248.6 5182.3 5112.1 5062.6 5060 5130.3 5330.5 5655.7 6065.3
6550.4 7084.8 7623.2 8159 8679.2 9112.2 9369.7 9514.1 9147.4 7694.8
5642.6 3489.1 1391.5 395.3 145.7 36.4 0
4935.2 4931.3 4943 4959.9 4949.5 4880.6 4773.9 4614 4403.3 4125
3776.5 3370.8 2967.6 2630.8 2362.9 2141.8 1971.5 1862.2 1806.3 1793.3
1828.4 1898.7 1966.3 2032.6 2063.8 2013.1 1857 1608.7 1228.9 872.6
634.6 460.4 335.5 235.4 141.7 37.7 0
4935.2 4902.7 4862.4 4783.1 4640 4402 4083.4 3679 3226.4 2815.5
2478.7 2186.1 1915.6 1715.3 1606.1 1555.3 1520.2 1477.3 1431.8 1388.9
1338.2 1269.2 1188.6 1117.1 1048.2 979.2 911.6 838.8 753 655.4
555.3 457.8 353.7 243.2 132.6 29.9 0
4935.2 4870.2 4751.8 4551.6 4239.5 3796 3309.6 2846.7 2506 2216
1968.9 1829.7 1749.1 1678.9 1606.1 1544.9 1512.4 1500.7 1478.6 1429.2
1357.7 1286.1 1213.3 1143.1 1066.4 990.9 914.2 832.3 753 665.8
573.5 470.8 353.7 228.9 117 24.7 0
4935.2 4849.4 4650.4 4324 3845.4 3261.5 2767.4 2425.3 2152.2 1981.9
1901.3 1827.1 1749.1 1665.9 1589.1 1542.3 1528 1520.2 1502 1443.5
1308.3 1231.5 1162.6 1096.3 1035.2 977.9 907.7 829.7 746.5 652.8
551.4 442.2 327.7 221.1 118.3 32.5 0
4935.2 4815.6 4538.6 4087.3 3468.3 2859.7 2470.9 2183.5 2027.4 1959.8
1875.2 1793.3 1737.4 1677.6 1595.7 1543.6 1520.2 1489 1351.2 1292.6
1273.1 1265.3 1243.2 1208.1 1154.8 1084.6 985.7 893.4 792 690.5
586.5 482.5 374.5 265.3 156.1 53.3 0
4935.2 4806.5 4468.3 3907.9 3204.3 2654.2 2307 2084.6 2018.3 1941.6
1847.9 1784.2 1743.9 1690.6 1593.1 1526.7 1474.7 1331.7 1282.2 1261.4
1244.5 1240.6 1225 1183.4 1111.9 1027.4 936.3 837.5 734.8 642.4
552.7 464.3 379.7 293.9 295.2 223.7 0
4935.2 4771.3 4369.5 3736.2 3004 2530.7 2208.2 2065.1 2017 1929.9
1840.1 1782.9 1749.1 1695.8 1581.3 1481.2 1349.9 1247.1 1214.6 1184.7
1165.2 1153.5 1100.2 1040.4 972.7 905.1 825.8 749.1 664.5 578.7
498.1 414.8 336.8 405.7 364.1 122.2 0
4935.2 4760.9 4334.4 3675.1 2922.1 2431.8 2143.1 2057.3 2013.1 1928.6
1840.1 1786.8 1762.1 1712.7 1573.5 1426.6 1254.9 1183.4 1137.9 1101.5
1083.3 1043 975.3 912.9 849.2 777.7 715.2 652.8 586.5 526.7
496.8 392.7 326.4 451.3 208.1 52 0
4935.2 4777.9 4360.4 3682.9 2940.3 2464.4 2154.8 2062.5 2026.1 1942.9
1847.9 1797.2 1771.2 1727 1591.7 1427.9 1252.3 1180.8 1132.7 1095
1074.2 1035.2 968.8 910.3 845.3 776.4 707.4 645 583.9 511.1
447.4 368 326.4 452.6 179.5 44.2 0
